??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23410.0210 Eccentric Clamping Module
HELP_VARIABLE
Company
Halder
Description
EH 23410. - Eccentric Clamping Modules, with shaft location
Bill of material
23410.0210 Eccentric Clamping Module
BESTNR
Ref. No.
23410.0210
D1
24 mm
D2
H9
8 mm
B1
-0.05 / -0.15
13 mm
B2
11 mm
D3
Thread
M6
D4
Handle bar EH 24530. Ø
8 mm
L
28 mm
R1
12.0 mm
R2
13.32 mm
R3
14.64 mm
R4
15.30 mm
S
3.3 mm
T
9 mm
G
Weight
50 g
Embedded user actions